Quick Search

CAT 420F2ST

CAT 420F2ST

CAT Certified
Year
2019
Working hours
3,349 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 420F2ST
Empire Southwest LLC
Categorybackhoe loader
Serial NumberHWC04649
Unit NumberE193721
Catalog Number10120808
Year2019
Hours3,349 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax84,424 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
ROPS - OpenROPS - Open
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Rear CouplerRear Coupler
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1540
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft fender is cracked
  • Good
  • Good
  • Good
  • FairNeeds new shock absorbers
  • Good
  • GoodHas scratches and fading
  • Good
  • Good
  • GoodLatches need replaced and adjusted
  • Fairboth are cracked
  • Good
  • FairBoth steps are bent
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 1/4
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • none
  • Good
  • Good
hydraulics
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
720
  • Good
  • Fairmain boom pin and bushings have movement.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairhas movement in vertical upper and lower
  • Good
front bucket
620
  • No
  • 1.5 cyd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairhas movement at loader bucket mounting pins and loader arms mount
  • Good
  • Fairhas movement
rear bucket
320
  • Yes
  • no id tag
  • 24"
  • Good
  • Fairhas movement at lower h link and lower stick to coupler pins and bushings.
  • Fairhas movement at bucket mounting flange
  • Good
  • Good
axles / final drives
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 61%
  • 12.80-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontdee stone622NoYesYes
Left Rearpay dirt2779NoYesYes
Right Frontgalaxy1376NoYesYes
Right Rearharvet king2670NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering