Quick Search

CAT 420F2 4EO

CAT 420F2 4EO

CAT Certified
Year
2019
Working hours
2,034 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 420F2 4EO
Empire Southwest LLC
Categorybackhoe loader
Serial NumberHWC05279
Unit NumberE191679
Catalog Number10118945
Year2019
Hours2,034 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax90,074 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
CouplerCoupler
Additional informationBUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP BU
Bucket-Rear/Size: 12 IN CAT HD BU
Drive: 4WD
ECM DOWNLOAD
ENGINE TIER RATING: T4F
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: OPEN
Stick: Extended
TIRE SIZE FRONT: 12.5/80-18
TIRE SIZE REAR: 19.5L-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering