Quick Search

CAT 963K

CAT 963K

CAT Certified
Year
2019
Working hours
3,157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 963K
Ziegler CAT
Categorytrack loaders
Serial NumberLBL00958
Unit NumberJ1594
Catalog Number10120589
Year2019
Hours3,157 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax311,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - BluetoothRadio - Bluetooth
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Recent previous maintenance:
PM3 at 3153 hours
PM2 at 2639 hours
PM4 at 2041 hours

Price includes bucket and forks (X82925), if purchased without forks deduct $2000.

963K HRC TRACK LOADER
AIR INLET, STANDARD
ANTIFREEZE, -50C (-58F)
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PKG, SYSTEMONE
Customer Value Agreement (CVA) 2 year / 24 month CVA included
EASY ACCESS PACKAGE
ENGINE S/N D8T53696
FAN, DEMAND, STANDARD
GUARD, IDLER
HYDRAULIC 2V,GP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LINES IMPLEMENT, STANDARD
PRODUCT LINK, CELLULAR PL641
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT, COMFORT
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA included
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • YesENGINE OIL SAMPLE WAS TAKEN.
  • THE MACHINE IS STRAIGHT & LOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • YesTHE ROPS ARE CLEAN.
  • Yes
  • Yes
  • Good
gauges, operator station, console
1210
  • Yes
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE.
  • FairFUNCTIONAL.
  • Good
  • Good
  • Good
engine
1000
  • YesMINOR.
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH. OIL SAMPLE RETURNED NORMAL.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE OIL SAMPLE TAKEN DURING THIS INSPECTION SHOWS NORMAL.
  • Good
  • Good
cooling system
600
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 68 DEGREE WEATHER.
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • THE MACHINE IS STEERING NORMAL WITH GOOD CONTROL.
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • GoodPEDAL
hydraulics
800
  • No
  • THE HYDRAULICS ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • X74136
  • Good
  • Good
  • GoodTIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarTIGHT
Link Part Number254-9699 SYSTEM ONE
Notes - UNDERCARRIAGETHE U/C IS IN FUNCTIONAL CONDITION.
Pivot ShaftDRY
Track Shoes22 INCH DOUBLE GROUSER SHOES.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front192.5MM191.75MM2629
Carrier Rollers Rear189.75MM187.53743
Idlers Front23.5MM24.5MM4554
Links130MM130MM2828
Pins & Bushings (External)71.5MM71.5MM1313
Segments6565
Track Roller 7AVE 199MM199MM3232
Track Shoes (Width)33.75MM33.75MM3232
final drives
400
  • BOTH DRIVE OILS ARE LEVEL WITH NORMAL APPEARING MAGNETS.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • RAVALING FORKS WITH 102 INCH CARRIAGE AND 96 INCH TINES.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering