Quick Search

CAT 303.5E2CR

CAT 303.5E2CR

CAT Certified
Year
2021
Working hours
845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 303.5E2CR
Foley Inc.
CategoryCrawler Excavators
Serial NumberJWY08413
Unit NumberEQ000013591
Catalog Number10113128
Year2021
Hours845 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Stick - LongStick - Long
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
CouplerCoupler
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
1130
  • Yes
  • Yes
  • Yes
  • Yes
  • FairAmbient temperature too low to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome damage to cab window roll up track. Nylon roller missing. Seal missing. Left side mirror removed. Right side mirror damaged.
  • FairCab air recirculation filter cover removed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1110
  • FairCylinder guard missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCAT hydraulic thumb
  • Machine is equipped with leveling blade. Slight bend at top of moldboard.
boom
110
  • FairSome scratches
  • Good
stick
200
  • Approximately 5 foot 2 inch
  • Good
  • Good
bucket
220
  • Yes
  • CAT 24 inch GP bucket
  • CAT manual coupler
  • Good
  • FairMild play
  • Good
  • FairMild wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEApproximately 85% overall
Track ShoesCAT 300Wx90Lx52.5P
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering