Quick Search

CAT 305E2 CR

CAT 305E2 CR

CAT Certified
Year
2019
Working hours
2,699 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Mcdonough, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 305E2 CR
Yancey CAT
CategoryCrawler Excavators
Serial NumberH5M11080
Unit NumberUP16282
Catalog Number10116037
Year2019
Hours2,699 h
CountryUnited States
LocationMcdonough, United States
Pricing
Price Excluding Tax42,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
CE PlateCE Plate
Rubber TrackRubber Track
Stick - MediumStick - Medium
Additional informationCustomer Value Agreement (CVA) 24/1000 HOUR PARTS
Protection 12/1000 PWR,HYD.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 HOUR PARTS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • No
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNA
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • NA
  • Good
  • NA
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • NA
  • Good
  • NA
  • Good
  • Good
  • Good
  • NA
  • NA
  • NA
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • CAT
  • NA
  • 24”
  • Good
  • Good
  • Good
  • Good
  • NA
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NA
Average Life Remaining - UNDERCARRIAGE60%
Link Part NumberRubber tracks
LinksRubber tracks
Track ShoesRubber track assembly’s.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNANA
Carrier Rollers RearNANA
Idlers FrontNANA
Idlers RearNANA
LinksNANA
Pins & Bushings (External)NANA
Pins & Bushings (Internal)NANA
SegmentsNANA
Track Roller 1NANA
Track Roller 10NANA
Track Roller 11MANA
Track Roller 12NANA
Track Roller 2NANA
Track Roller 3NANA
Track Roller 4NANA
Track Roller 5NANA
Track Roller 6NANA
Track Roller 7NANA
Track Roller 8NANA
Track Roller 9NANA
Track Shoes (Width)14”14”
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering