Linde H70D

Linde H70D

Price
51,900 USD
Year
2011
Working hours
5829 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLinde H70D
HOLT OF CALIFORNIA
CategoryDiesel Forklifts
Serial NumberH2X396B00069
Unit NumberLU17-41
Catalog NumberCU2536056
Manufacturing Year2011
Hours5829 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$51,900
Tax-
Price Including Tax-
Features
Additional InformationCHASSIS H70D 15000 LB DIESEL 396,DUAL PEDAL 396 SERIES,OHG CAB COMPLETE (STFBD) TINTED,RIGHTLINE S/S FORK POSITIONER,MIRROR INTERNAL REARVIEW 360,
TIRES SE 8.25-15 TWIN H70/80,TIRES SE 315/70-15 H60-70,TILT CYLINDER 9 FORWARD / 5 BACK,MAST-S 157/222.5 (H3-5650)SIM,CARR 86" (2180) 8R CL4 H70-80,VALVE 3RD & 4TH FUNCTION
3RD & 4TH FUNC REEVING MAST SIDE,LIGHTS WORKING LAMPS POS 3 & 4,AUDIBLE WARNING IN REVERSE - USA,AMBER FLASHING BEACON TOP OHG
,AIR PRE-CLEANER HIGH MOUNT 396
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone