Caterpillar C32 CORE 3 PCS

Caterpillar C32 CORE 3 PCS

Price
45,777 USD
Year
2008
Working hours
8500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32 CORE 3 PCS
CategoryStationary Generator Sets
Serial NumberSXC02924
Catalog NumberCU4487678
Manufacturing Year2008
Hours8500 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 45,777
Tax-
Price Including Tax-
Details
Output1250 kVA
Frequency60 Hz
Power Rating
Prime
50Hz
1137kVA / 910kW / 400Volts @ 1500RPM
Prime
60Hz
1250kVA / 1000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone