Quick Search

CAT D30-8

CAT D30-8

Year
2006
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER - POWER SYSTEMS DIVISION
Saint Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT D30-8
RING POWER - POWER SYSTEMS DIVISION
CategoryStationary Generator Sets
Serial NumberN3C00115
Catalog Number10110152
Year2006
Hours2 h
CountryUnited States
LocationSaint Augustine, United States
Pricing
Price Excluding Tax11,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power40.8 hp
Output37 kVA
Frequency60 Hz
Additional informationStandby Takeout, CATERPILLAR D30-8, 30 kW 60 Hz 1800 RPM Sound Attenuated Weather Enclosure, Package Diesel Generator Set 120/208 Volt, U.L & CSA, CAT C3.3 Diesel Engine EPA Tier 3, 3 Phase, 60 Hertz, CAT Premium EMCP 4.2 Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Circuit Breaker, Electronic Governor, Jacket Water Heater, 12V Starter, 35Amp Alternator, Standard Air Cleaner, Radiator, Muffler.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering