Quick Search

Cummins KTA50-G1

Cummins KTA50-G1

Year
1991
Working hours
185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCummins KTA50-G1
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial Number33119014
Catalog Number10109068
Year1991
Hours185 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax139,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,700 hp
Output1562 kVA
Frequency60 Hz
Additional informationCUMMINS-ONAN Model KTA50-G1, Package Diesel Generator Set, Premium Power Command Generator Digital Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Elec. Gov., Jacket Water Heater, 24V Elec. Starter, 35A Alternator, Std Duty Air Cleaner, Remote Horizontal Radiator. 1250 kW / 60 Hz / 1800 RPM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering