Quick Search

CAT 3508TA

CAT 3508TA

Year
1990
Working hours
3,719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT 3508TA
RING POWER SYSTEMS
CategoryStationary Generator Sets
Serial Number23Z03153
Catalog Number10110540
Year1990
Hours3,719 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax89,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,088 hp
Output1000 kVA
Frequency60 Hz
Additional information800 kW / 60 Hz / 1800 RPM Enclosed, Low Hour, CATERPILLAR Model 3508TA, Package Diesel Generator Set, Premium Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, CAT SR4, 681 Frame, 10 Lead, Generator, Woodward 230 Electronic Governor, Fuel & Oil Filters, Standard Duty Air Cleaners, Jacket Water Heater, 24V Starter, Radiator, Exhaust Silencer, Aluminum Weather Drop-Over Enclosure.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering