Quick Search

CAT C 18

CAT C 18

Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT C 18
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberEKW00392
Unit NumberEPU11171
Catalog Number10109783
Year2007
Hours1 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power741 hp
Output681 kVA
Frequency60 Hz
Additional information2007 Caterpillar C18 Generator Set, S#EKW00392, 545kW Prime, 277/480V, 3PH, 60HZ, 1800RPM, CAT C18 831 HP Diesel Engine W/ 0 Hrs. Since Overhaul, Electronic Governor, Engine-Driven Radiator, Heavy-Duty Air Cleaner, 24V Electric Starter, Charging Alternator, Deep Sea Digital Control Panel, 1000A Circuit Breaker, Open-Skid (No Enclosure or Tank). EPA/CARB Certified.

SERVICE WORK: Complete Engine Overhaul: Generator End Cleaned, Dipped, and Baked. Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 143”
W – 70”
H – 83”
Weight: 12,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering