Quick Search

CAT C 15

CAT C 15

Year
2006
Working hours
7,400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT C 15
MacAllister Machinery
CategoryStationary Generator Sets
Serial NumberC5E00451
Unit NumberEPU11314
Catalog Number10120834
Year2006
Hours7,400 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power558 hp
Output513 kVA
Frequency60 Hz
Additional information2006 Caterpillar C15 Generator Set S#C5E00451, 410kW Prime, 277/480V, 3PH, 60HZ, 1800 RPM, 7400 Hrs., CAT C15 626 HP Diesel Engine, Electronic Governor, Engine-Driven Radiator, Heavy Duty Air Cleaner, 240 VAC Jacket Water Heater, EMCP 3.3 Digital Control Panel, 800A 3 Pole Circuit Breaker, 24V Electric Starter, 10A Battery Charger, Charging Alternator, Open-Skid; No Enclosure or Fuel Tank Included.

Also Available at Additional Cost; Sound-Attenuated Enclosure Upon a 750-Gallon Sub-Base Tank.

SERVICE WORK: Generator Set Will Be Serviced and Load Tested to 100% Capacity.

DIMENSIONS:
L – 169”
W – 81”
H – 83”
Weight: 8,000 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering