Caterpillar G3516 C

Caterpillar G3516 C

Price
On Request
Year
2009
Working hours
42,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516 C
CategoryStationary Generator Sets
Serial NumberGZZ00307
Unit NumberG005216
Catalog NumberCU4788554
Manufacturing Year2009
Hours42,000 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power2,176 hp
Output2000 kVA
Frequency50 Hz
Additional informationG005216; CAT G3516 C; SN: GZZ00307; Arrg: 0; 2009; 400 V; 2000 kVA; continuous; 1500 rpm; 50 Hz; 42000 hours; condition: pre-owned ; Notes: (GZZ00307)-Engine (7TN03775)-Generator; Length: 5,9 m; Width:2,1 m; Height:2,35 m; 17.500 kg
Power Rating
Continuous
50Hz
2000kVA / 1600kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 4213877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone