Currently 18240 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,183 Search results for "Current filter"
Displaying: 1057 - 1080 Sort by: 
CAT 299D2014
Meridian, ID
2,372 h

See Details
CAT 246D2018
Redding, CA
2,066 h

See Details
CAT 226D2018
Santa Rosa, CA
1,908 h

See Details
CAT 299D3XE2019
Santa Rosa, CA
1,725 h

See Details
CAT 289D2016
San Leandro, CA
2,953 h

See Details
CAT 279D, 38,8882018
Pikeville, KY
2,918 h

See Details
CAT WORK TOOLS (NON-SERIALIZED) 242D3 FENDERS, 1,5002020
Grand Rapids, MI

See Details
CAT 226B3LRC, 28,50020222,500 h Cat Certified Used

See Details
CAT 226D3, 43,1222022
Aix-en-provence, 13
89 h Cat Certified Used Conditionsride controlradioropslightingbeacon

See Details
CAT 262D, 50,66820192,375 h Cat Certified Used

See Details
CAT 232D3, 47,4342022
Saint-etienne / Andrezieux-boutheon, 42
88 h Cat Certified Used Conditionsair conditionercoupler type - mechanicalregulatory status - cat_china exportregulatory status - cat_mlit_r120_eu_korearegulatory status - cat_nr_epa/carb

See Details
CAT 262D320194,071 h Cat Certified Used

See Details
CAT 262D320194,071 h Cat Certified Used

See Details
CAT 262D, 50,66820192,375 h Cat Certified Used

See Details
CAT 259D, 62,9922019
Surrey, BC
1,662 h Cat Certified Used

See Details
CAT 216B3, 31,50020222,719 h Cat Certified Used Conditions

See Details
CAT 246 D, 48,0712019
Adelaide, SA
1,352 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkauxiliary hydraulics2 speed travel

See Details
CAT 262D3, 58,2312020
Edmonton, AB
3,298 h Cat Certified Used

See Details
CAT 262D20192,375 h Cat Certified Used

See Details
CAT 216B3LRC, 32,0002022791 h Cat Certified Used Conditions

See Details
CAT 216B3LRC, 31,50020221,212 h Cat Certified Used Conditions

See Details
CAT 226D, 31,1632019
Brisbane, QL
2,459 h Cat Certified Used Customer Value Agreementair conditionercoupler type - hydraulicride controlfire extinguisherself leveling

See Details
CAT 236D3, 35,8182020
Stoney Creek, ON
2,752 h Dealer Certified Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuelerops

See Details
CAT 242D3LRC, 49,0662022
Bunbury, WA
515 h2 speed travelauxiliary hydraulics flow - standard flowcoupler type - hydraulicride controlanti-theft system

See Details
Show more results

Skid Steer Loaders