Quick Search

CAT 246 D

CAT 246 D

CAT Certified
Year
2019
Working hours
1,352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 246 D
Cavpower
CategorySkid Steer Loaders
Serial NumberJSL00635
Unit NumberUTRAD2882
Catalog Number10069576
Year2019
Hours1,352 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax47,361 USD
Tax (10%)4,736 USD
Price Including Tax52,097 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BUCKETBUCKET
RIDE CONTROLRIDE CONTROL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
BLUETOOTHBLUETOOTH
HEATER / DEFROSTERHEATER / DEFROSTER
Additional informationIn stock now - Ready for work
New tyres just fitted

AIR SUSPENSION SEAT
BATTERY ISOLATOR
CANVAS SEAT COVER
COUNTERWEIGHTS
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
NEW TYRES
Online Owner's Manual
PRE CLEANER
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
SNORKEL KIT
SPARE WHEEL
Special Offers RISK ASSESSMENT, 250HR SERVICE AND NEW TYRES INCLUDED - CAT FINANCE AVAILABLE
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT, 250HR SERVICE AND NEW TYRES INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
tires
  • 100%
  • New Tyres fitted
comments, misc. repairs, general remarks
  • Machine in very good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering