Quick Search

CAT 299D

CAT 299D

Year
2014
Working hours
2,372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCAT 299D
Western States Equipment
CategorySkid Steer Loaders
Serial NumberJST00742
Unit NumberE0127245
Catalog Number10119917
Year2014
Hours2,372 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information299D XHP COMPACT TRACK LOADER
CONVERSION ARRANGEMENT
DOOR CAB POLYCARBONATE
FILM RIDE CONTROL ANSI
HEATER ENGINE COOLANT 120V
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
Online Owner's Manual
PACKAGE LAND MGMT (LM0) NONE
QUICK COUPLER MANUAL
RADIO READY
SEAT BELT 3
STEEL TRACK 1 SPEED
TRACK STEEL 15.7 IN (400MM)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering