Quick Search

CAT 279D

CAT 279D

Year
2018
Working hours
2,918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Pikeville, KY
+1 309 494 4357
Show phone number
Basic information
BrandCAT 279D
Boyd Cat Company
CategorySkid Steer Loaders
Serial NumberGTL05406
Unit NumberEQ00129923
Catalog Number10088854
Year2018
Hours2,918 h
CountryUnited States
LocationPikeville, United States
Pricing
Price Excluding Tax38,888 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*
279D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering