Quick Search

CAT 226D

CAT 226D

Year
2018
Working hours
1,908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
Santa Rosa, CA
+1 8448259200
Show phone number
Basic information
BrandCAT 226D
Peterson Tractor Co.
CategorySkid Steer Loaders
Serial NumberHRD02932
Unit NumberUM08934
Catalog Number10085953
Year2018
Hours1,908 h
CountryUnited States
LocationSanta Rosa, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationBATTERY, 850 CCA, HEAVY DUTY
BUCKET-GP, BOCE 60"
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
EIN #PL4M63
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
ONE SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RETURN TO DIG/WRKTL POSITIONER
ROPS, OPEN (C1)
S/N A417CBK20501
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 31X6X10 CAT FLEX SOLID
YOUR 60" GP NW03598
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering