Quick Search

CAT 232D3

CAT 232D3

CAT Certified
Year
2022
Working hours
88 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Saint-etienne / Andrezieux-boutheon, 42
+33 149228299
Show phone number
Basic information
BrandCAT 232D3
BERGERAT MONNOYEUR S.A.S.
CategorySkid Steer Loaders
Serial NumberGJ500591
Unit Number22047517
Catalog Number10112208
Year2022
Hours88 h
CountryFrance
LocationSAINT-ETIENNE / ANDREZIEUX-BOUTHEON, France
Pricing
Price Excluding Tax47,036 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler Type - MechanicalCoupler Type - Mechanical
LightingLighting
Hand and Foot ControlHand and Foot Control
BeaconBeacon
CE PlateCE Plate
BucketBucket
Forks - PalletForks - Pallet
Radio - AM FM CD RadioRadio - AM FM CD Radio
Regulatory Status - CAT_China ExportRegulatory Status - CAT_China Export
Regulatory Status - CAT_MLIT_R120_EU_KoreaRegulatory Status - CAT_MLIT_R120_EU_Korea
Regulatory Status - CAT_NR_EPA/CARBRegulatory Status - CAT_NR_EPA/CARB
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • avec 1 godet 400L
bucket
500
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 90%
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
comments, misc. repairs, general remarks
  • FR-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering