Currently 18047 machines for sale
Quick Search

Used Quarry, Waste & Recycling Equipment for Sale

High-demand mining and waste applications call for powerful machinery. When you work in a quarry or other type of harsh outdoor environment, it’s important to have access to a fleet you can depend on. At Cat Used, we partner with a massive network of dealers so you can search for all types of used aggregate equipment. Whether you need a reliable excavator or a machine that can carry waste, our dealers can help you find an economical solution.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Quarry & Waste / Recycling Equipment
x
238 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
Metso ST3.8, 250,0002015
Holtsville, NY
596 h

See Details
FT4240, 100,0002005
Seneca, SC
3,848 h Conditions

See Details
Metso LT106, 465,8502020
Columbia, SC
3,376 h Conditionsbelly conveyor, belt typedebris conveyor, side dischargeengine type - dieselmagnetic separatorremote control - wireless

See Details
Metso LT200, 487,6882017
Aurora, CO
2,041 h

See Details
McCloskey C3, 1,043,7062023
Pueblo, CO
25 h Conditionsmanual

See Details
Metso J1272021
Eloy, AZ
1,419 h

See Details
MISCELLANEOUS MFGRS CRUSHER, 125,5001995
Grand Rapids, MI
18,517 h

See Details
MISCELLANEOUS MFGRS CRUSHER, 779,0002018
Grand Rapids, MI
1 h

See Details
Atlas Copco PAS200, 48,0002019
Harrisburg, PA
159 h

See Details
MultiQuip QP2TH, 1,1002015
Chula Vista, CA

See Details
McCloskey S1903DT, 225,3002022
Hobbs, NM
1,722 h

See Details
McCloskey LJ3055W, 820,6002022
Aurora, CO
65 h

See Details
McCloskey I44R, 776,3332022
Aurora, CO
893 h

See Details
J&M CO. INC. 36X30 S, 31,4902019
Aurora, CO
2 h

See Details
McCloskey R230, 417,6222022
Hobbs, NM
1,657 h

See Details
McCloskey J50V2, 808,8162023
Albuquerque, NM
401 h

See Details
McCloskey I54RV3, 1,162,5592023
Bloomfield, NM
497 h

See Details
Metso CT100R, 231,5112023
Hobbs, NM
3 h

See Details
Metso LT1213S, 870,5002022
Albuquerque, NM
406 hmagnetic separator

See Details
McCloskey ST100T, 185,0742022
Aurora, CO
1 h

See Details
J&M CO. INC. 36X100, 114,0712022
Aurora, CO
2 h

See Details
McCloskey S1903DT, 283,5832021
Aurora, CO
2,800 h

See Details
Wacker PT2A WAC, 3802008
Ashland, KY
1 h

See Details
McCloskey S1902DT, 332,6292022
Aurora, CO
848 h

See Details
Show more results

Quarry & Waste / Recycling Equipment