Quick Search

McCloskey I44R

McCloskey I44R

Year
2022
Working hours
893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey I44R
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number92473
Unit Number489473
Catalog Number10024166
Year2022
Hours893 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax776,333 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information14X6 DOUBLE DECK RECIRCULATION
25.59" RECIRCULATING RETURN
41.9"X6'7.3" DOUBLE DECK GRIZZLY
42" X 44.3" I-BEAM PLATE
49.8"X93.3" VIBRATORY PAN FEEDER
7'1.8" C 14'3/7" HOPPER
BLOWBAR MARTENSITIC
BOTTOM DECK
BOTTOM FULL DECK SCREENBOX
BOTTOM SCREEN - SQUARE MESH
C9.3B CATERPILLAR DIESEL ENGINE
CAT C9.3B STAGE V.TIER 4F 416HP
CHUTES INSTALLED FOR MAGNET
CONVEYOR
DIRECT DRIVE IMPACTOR -
DISCHARGE CHUTE ON MAIN CONVEYOR
DISCHARGE CHUTE ON RECIRCULATION
FEED OPENING 45.2" X 27.9"
FINES CONVEYOR
FIT BLANKING PLATE TO PRE-SCREEN
HALF HEIGHT HAMMER/
HAMMERS/BLOWBARS INSTALLED
HARDENED STEEL CURTAIN LINER
HEAVY DUTY TRACK MOUNTED CRUSHER
HOPPER EXTENSIONS
HYDRAULIC OIL AW68
INCOMING FREIGHT/ $24,220
MARTENSITIC/CERAMIC HAMMERS
OPEN CHASSIS DESIGN
OVERBAND MAGNET ON CONVEYOR
PRICE UPDT: 04/19/23 VIA U1C2700
REMOVEABLE TRACK CONTROL CABLE
SERIAL # NGH04329
SHORTER PANFEEDER W/ PRE-SCREEN
STRAIGHT FINE CHUTES
TOP HALF DECK
TOP SCREEN - SQUARE MESH
UNDER PAN FEEDER OPTION
UPGRADED BELT CLEANER/SCRAPE
W/ NO SIDE CONVEYOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering