Quick Search

McCloskey LJ3055W

McCloskey LJ3055W

Year
2022
Working hours
65 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey LJ3055W
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number2022110428
Unit Number493450
Catalog Number4888369
Year2022
Hours65 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax820,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1) 200 HP SOFT START -
(1) 20HP FULL-VOLTAGE STARTER -
(1) 60 HP VARIABLE FREQUENCY
(1) FULLY GROOVED FOR V-BELTS
(2) 25HP FULL VOLTAGE STARTERS -
(2) HEAVY DUTY FLYWHEELS,
(4) 130MM SPHERICAL ROLLER
(6) RUN ON JACK LEGS
200HP 1200 RPM TEFC WEG MOTOR
20H 1800RPM TEFC WEG MOTOR
54" FRONT DISCHARGE CONVEYOR
6' LONG GRIZZLY SECTION W/ AR
60HP 1800RPM TEFC WEG MOTOR
AC VARIABLE FREQUENCY DRIVE
ADJUSTABLE BARS WITH NOMINAL
ADJUSTMENT
AIR BRAKES, TAILLIGHTS,
AND SIDE PLATES
AR LINED GRIZZLY BY-PASS CHUTE
AR LINED UNDER CRUSHER DISCHARGE
BEARINGS
BUSHINGS
BUSHINGS, AND PIVOTED MOTOR BASE
CAST MANGANESE CHEEK PLATES
CEMA C IDLERS
CHUTE
CONTROLLER
CRUSHER DRIVE
DOOR MOUNTED SPEED POD FOR VFD
DRIVE - FEEDER
DRIVE ASSEMBLY
FEEDER MODULE:
FEEDER VIBRATING MECHANISM
FEEDER,VIBRATING GRIZZLY 55"X20'
FLARED-TYPE AR LINED DUMP HOPPER
FRONT DISCHARGE CONVEYOR 54"X30'
HELICAL GEARS
HYDRAULIC ASSIST
I-BEAM WELDED STEEL TRUCK FRAME
I2LD IN AR LINERS ON FEEDER PAN
IMPACT IDLERS IN LOADING AREAS
JAW CRUSHER
JAW CRUSHER W/O OUTRIGGERS 30X55
JAW DIES AND EXTENSIONS
LENGTH STEEL SHAFTS
LF5520 - 55" 20' HORIZONTAL
LJ3055 - 30"X 55" HEAVY DUTY
MODEL CO54"X30'-0"
MODEL J3055-VGF5520
MODEL LLH-22 WITH TWO FULL
MUD FLAPS, AND RADIAL TIRES
NEMA-12 MOTOR CONTROL CENTER
NIP GUARDS ON RETURN ROLLERS
OIL SPLASH LUBRICATION
ON-PLANT CONVEYOR
ONE PIECE STEEL PITMAN
OPENINGS
PLANT, JAW CRUSHING 30"X55"
PORTABLE PLANT / CHASSIS
PRICE UPDT: 04/19/23 VIA U1C2700
REFLECTORS, DIRECTIONAL SIGNALS,
REVERSIBLE MANGANESE STEEL
SN 2022-110428
SN 2022-110429 MODEL # J3055
SN 2022-110430 MODEL # VGF5520
SN 2022-110431 MODELCO54"X30'-0"
SPARES
STEEL BACKED RUBBER SKIRT BOARD
STEEL FRAME
STRUCTURAL STEEL, WELDED FRAME
SUPPORT LEGS, & KINGPIN
TRI AXLE WITH SUSPENSION,
V BELT DRIVE SHEAVES AND BUSHING
V BELT DRIVE WITH SHEAVES AND
V BELT DRIVE WITH SHEAVES,
VIBRATING GRIZZLY FEEDER
WEDGE ON WEDGE ADJUST WITH
WELDED STRUCTURAL STEEL SKID
WITH 3 PLY BELTING AND
WITH FEEDER SUPPORTS & FEEDER
WITH STRUCTURAL CROSS MEMBERS,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering