Quick Search

McCloskey S1903DT

McCloskey S1903DT

Year
2021
Working hours
2,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey S1903DT
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number91938
Unit Number484805
Catalog Number4855763
Year2021
Hours2,800 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax283,583 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information100MM (4IN.) SPACED COFFIN BAR
15FT FEEDING HOPPER - FULL
650MM (25.5IN.) AUXILARY (
6IN.TRANSPORT WIDTH )
ADJUSTABLE HOPPER DOOR
AUX STOCKPILER CIRCUIT 33CC
CAT TIER 4F 130HP (97KW)- CHECK
CHEVRON BELT ON MAIN CONVEYOR
FITTED RINSER KIT WITH SPRAY BAR
FREIGHT
LANGUAGE ON MANUALS ENGLISH
PRICE UPDT: 04/19/23 VIA U1C2700
REMOTE MACHINE SHUT OFF
REMOVEABLE TRACK CONTROL C/W
SERIAL NUMBER JKT18334
STD MACHINE:
TAIL CONVEYOR DISCHARGE CHUTE
TGR & REMOTE START/STOP FEEDER
TIPPING GRID REMOTE (TGR)
YELLOW HANDRAILS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering