Wacker PT2A WAC

Wacker PT2A WAC

Price
380 USD
Year
2008
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWacker PT2A WAC
CategoryWater Pumps
Serial Number5765386
Unit NumberEQ00053333
Catalog NumberCU4642549
Manufacturing Year2008
Hours1 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax$ 380
Tax-
Price Including Tax-
Details
Additional InformationWEIGHT: 96 LBS
DIMENSIONS: 23"L X 18"W X 20"H
FUEL TANK CAPACITY: 4 QUARTS
AIR COOLED 4 CYCLE SINGLE CYL
PT2A 2" SUCTION & DISCHARGE
WACKER CENTRIFICAL TRASH PUMP
210 GPM SOLID CAPACITY: 1"
WARRANTY
WACKER ENGINE MODELS HAVE 2 YR
WACKER GASOLINE ENGINE 6 HP
FUEL CONSUMPTION: 1.5 QT/HR
Features
Additional InformationWEIGHT: 96 LBS
DIMENSIONS: 23"L X 18"W X 20"H
FUEL TANK CAPACITY: 4 QUARTS
AIR COOLED 4 CYCLE SINGLE CYL
PT2A 2" SUCTION & DISCHARGE
WACKER CENTRIFICAL TRASH PUMP
210 GPM SOLID CAPACITY: 1"
WARRANTY
WACKER ENGINE MODELS HAVE 2 YR
WACKER GASOLINE ENGINE 6 HP
FUEL CONSUMPTION: 1.5 QT/HR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
Whayne catusedD480
Telephone:3094944357
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone