Quick Search

McCloskey S1903DT

McCloskey S1903DT

Year
2022
Working hours
1,722 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey S1903DT
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number92285
Unit Number489470
Catalog Number4871682
Year2022
Hours1,722 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax225,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information100MM SPACED COFFIN BAR TIPPING
15FT FEED HOPPER
640MM AUXILIARY
ADJUSTABLE HOPPER DOOR
AUXILIARY DRIVE CIRCUIT
BOTTOM SCREEN - END TENSIONED
BOTTOM SCREEN- NO MESH INSTALLED
CAT C4.4 TIER 4F 131HP
CHEVRON BELT MAIN CONVEYOR
GRID
INCOMING FREIGHT//$14,450
MIDDLE SCREEN - WEDGE TENSIONER
MIDDLE SCREEN- NO MESH INSTALLED
PRICE UPDT: 04/19/23 VIA U1C2700
REMOTE MACHINE SHUT OFF
REMOVEABLE TRACK CONTROL CABLE
SCREENER
TAIL CONVEYOR DISCHARGE CHUTE
TIPPING GRID REMOTE
TOP SCREEN - NO MESH INSTALLED
TOP SCREEN - WEDGE TENSIONER
TRACKED TRIPLE DECK HEAVY DUTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering