Currently 18005 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
462 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 12M3 AWD, 260,0002016
Schofield, WI
3,126 h Conditionsengineguard, transmissionarrangement, snow

See Details
CAT 160M2, 155,0002013
Poulsbo, WA
7,306 h Specifications Conditions

See Details
CAT 120M2 AWD, 173,0002017
Fenton, MO
5,447 h Conditionsguard, transmission

See Details
CAT 140G, 68,0001990
Portage, MI
6,500 h Conditionslightingeropsall wheel drivehigh profile cab/ropspushblock

See Details
CAT 12M3, 155,0002015
Lincoln, NE
6,381 h Conditionsarrangement, snow

See Details
CAT 140M 2, 220,0002014
Cheyenne, WY
2,894 h Specificationsguard, transmission

See Details
CAT 140M3 AWD, 186,0002015
Aurora, CO
9,226 hguard, transmission

See Details
CAT 120 LVR, 199,0002019
9901 Ringhaver Drive, FL
4,120 h

See Details
CAT 160M3 AWD, 375,1002018
Great Falls, MT
5,624 h

See Details
CAT 140, 281,0002020
Montgomery, AL
3,033 h Conditionsair conditionersteering type - wheel

See Details
John Deere 872GP, 389,9002020
Billings, MT
2,135 h

See Details
John Deere 772G, 139,9012018
Novi, MI
6,937 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelmirrors

See Details
CAT 120M AWD, 107,0002011
Madison, WI
8,210 h Conditionsdrawbar

See Details
CAT 140GC, 295,0002020
Greensboro, NC
1,266 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripper - multi-shanktire size

See Details
CAT 140M3, 262,5002017
Albuquerque, NM
4,785 hguard, transmission

See Details
CAT 140M3, 257,0002017
Albuquerque, NM
4,787 hguard, transmission

See Details
CAT 120 LVR, 250,0002021
415 Community College Pky, FL
2,224 hscarifier

See Details
John Deere 872GP, 376,9002020
Billings, MT
2,012 h Conditionsaccugrade readyair conditionerdrive - all wheelmoldboard size - 14'ripper - multi-shank

See Details
CAT 140-13 AWD, 463,1592023
Eloy, AZ
702 hcircle clutchpushblockheater

See Details
CAT 12M2 ARO, 135,0002012
Tulsa, OK
6,109 h

See Details
CAT 12M3 TR, 205,0002017
Mesa, AZ
7,780 hcircle clutchpushblockheater

See Details
CAT 12M, 404,2752019
Murrysville, PA
248 h Conditionseropsall wheel drive

See Details
CAT 140M3 AWD, 209,9042017
Lansing, MI
7,094 h Conditions

See Details
CAT 12M3 AWD, 164,9042015
Saginaw, MI
8,984 h Conditionsair conditioneraccugrade readylightingrops - enclosedmirrors

See Details
Show more results

motor graders