Quick Search

CAT 120M2 AWD

CAT 120M2 AWD

Year
2017
Working hours
5,447 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 120M2 AWD
Fabick CAT
Categorymotor graders
Serial NumberR9W00196
Unit NumberR9W00196
Catalog Number10087783
Year2017
Hours5,447 h
CountryUnited States
LocationFenton, United States
Pricing
Price Excluding Tax173,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationACCUMULATORS, BLADE LIFT
BASE + 1 (FL)
CAB, PLUS
CAMERA,REAR VISION
COMFORT PACKAGE
COOLANT, 50/50, -35C (-31F)
DOMESTIC TRUCK
DRAWBAR, 4 SHOE CIRCLE GUIDES
ENGINE AR, EPA/ARB FLEX
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION ARRANGEMENT
JOYSTICK CONTROLS, BASIC
LANE 2 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, BASIC,HALOGEN
MOLDBOARD, 14' BASIC
NO ACCUGRADE
Online Owner's Manual
PRECLEANER
PRODUCT LINK, SATELLITE PLE631
STANDARD WEATHER AWD
STARTING AID - ETHER
STARTING, (BOSCH)
TIRES, 14.0R24 BS VUT * L2 MP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 40%
  • 14R24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering