Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2015
Working hours
9,226 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J00257
Unit Number518737
Catalog Number10111721
Year2015
Hours9,226 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax186,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information150 AMP ALTERNATOR
2015 CATERPILLAR 140M3 GRADER
9222 BW 4/11/24
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
AUTO DIFFERENTIAL LOCK/UNLOCK
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONVERTER, COMMUNICATION CB
CROSS SLOPE, LOW PROFILE CAB,
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
ECO MODE, EIS-ENGINE,DISC BRAKES
END BITS, WITHOUT OVERLAY
ENGINE,C9.3, 252HP,TIER 4 FINAL
EXTENSION,BLADE,24"X 7"X1"RH
FAN, DEFROSTER, REAR WINDOW
FENDERS, CIRCLE CLUTCH,
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLINER, TRAVEL ALARM,TOOLBOX
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, ADVANCED
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN, AC,HEAT,DEF,ROPS
SHANKS/TEETH, RIPPER/SCARIFIER
SMV SIGN, 12V PWR PORT, DRAWBAR,
STANDARD GLASS, SKYLIGHT-HATCH
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SUPPLEMENT STEERING, VHP PLUS,
SWITCH, WORK LIGHTING
THROTTLE LOCK, AWD, AUTO SHIFT,
TIRES,MAXAM MS202 SNOWXTRA ... TGS2 14.00R24 @28%
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering