Quick Search

CAT 12M3 TR

CAT 12M3 TR

Year
2017
Working hours
7,841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 12M3 TR
Empire Southwest LLC
Categorymotor graders
Serial NumberN9F00726
Unit NumberCN13144
Catalog Number10091820
Year2017
Hours7,841 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax205,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Circle ClutchCircle Clutch
PushblockPushblock
HeaterHeater
Additional information# RIPPER SHANKS: FIVE
# SCAR SHANKS: NINE
ADVANCED CONTROL JOYSTICK
Air Conditioning
ARO/GPS READY
AUTO ARTICULATION
BLADE LENGTH: 14FT
CAT GRADE W/ CROSS SLOPE
Drive: 4WD
ECM DOWNLOAD
ENGINE TIER RATING: TIER FOUR
Online Owner's Manual
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
ROPS: ENCLOSED
SIDE SHIFT &TIP CONTROL
TECHNOLOGY RADIO
TIRE SIZE: 17.5R25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering