Quick Search

CAT 12M3

CAT 12M3

Year
2015
Working hours
6,381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Lincoln, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 12M3
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberN9F00373
Unit NumberEQN194696
Catalog Number10097699
Year2015
Hours6,381 h
CountryUnited States
LocationLincoln, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional information12M3 MOTOR GRADER
ARTICULATION GUARD
BASE+3 (WM,WT-NOFLOAT,FL)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
CUTTING EDGE, 14' BLADE
DECALS, ENGLISH (U.S.)
END BITS, OVERLAY
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, EXTERNAL, ELECTRIC
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
SEAT BELT W/INDICATOR
STARTER, ELEC, EXTREME DUTY
TIRES, 14.00R24 BS VUT * G2 MP
TRANSMISSION, AUTOSHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear screen and grill dented
  • GoodA bit faded
  • Good
  • Good
  • FairDented
  • Good
  • Good
  • Good
safety items
601
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDamaged
gauges, operator station, console
1420
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight external mirror cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeed three blades
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
710
  • No
  • Good
  • FairNeed blown out
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1010
  • No
  • Yes
  • No
  • Good
  • Good
  • FairNeeds blown out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
310
  • Good
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering