Currently 18040 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,550 Search results for "Current filter"
Displaying: 2545 - 2568 Sort by: 
CAT 289D, 51,5002017
Aurora, CO
3,734 h Conditionsride control

See Details
CAT 972M, 297,0002019
Cedar Rapids, IA
5,550 hair conditionerauto lubebucketsteering type - joystickproduct link

See Details
CAT 242D3, 36,0002020
Grand Rapids, MI
1,902 h Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureproduct linklightingrops - enclosed

See Details
CAT 963D, 111,0002014
Winchester, VA
10,331 h Conditionsair conditionerarrangementauxiliary hydraulics pressure - high pressurebucket, mpanti-theft system

See Details
CAT 834B, 30,0001997
Grand Rapids, MI
17,077 h Conditionslightingeropsblade, s

See Details
CAT 953D, 84,0002012
Omaha, NE
13,095 h Conditionsair conditionerengine enclosureslightingradio - am fm cd radio

See Details
CAT 239D, 39,3252019
MI
2,400 hair conditionerauxiliary hydraulics flow - standard flowcoupler typerops - enclosedself leveling

See Details
CAT 980M, 425,0002019
525 County Road 640 East, FL
7,358 h

See Details
CAT 299D3, 82,5002022
Evansville, IN
781 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicproduct link

See Details
CAT 926M FC, 129,8822018
Eloy, AZ
7,358 hcoupler - quickproduct linkcounterweightride controlauxiliary hydraulics

See Details
CAT 249D C3H2, 44,0002018
Green Bay, WI
2,044 h Conditionsengine

See Details
CAT 930M QC, 234,0002022
Salt Lake City, UT
2,068 hengineride control

See Details
CAT 966M, 240,0002018
Harrisburg, PA
6,915 h Conditionslift - standardretarderrops - enclosed

See Details
Bobcat S595, 41,9002019
Shakopee, MN
320 h Conditionsrops - enclosedbucketradio

See Details
CAT 279D, 36,3972014
Syracuse, NY
4,024 h Conditionsemissions level - epa - tier4emissions level - eu - stage3bemissions level - switzerland - switzerlandlightingrops - enclosed

See Details
CAT 259D3 C3H2, 68,8002020
Salt Lake City, UT
782 h

See Details
CAT 279D3 C3H2, 100,8502023
Salt Lake City, UT
147 h

See Details
CAT 950 GC QC, 264,2002019
Salt Lake City, UT
630 h

See Details
CAT 299D3XE, 57,5002022
Tupelo, MS
3,290 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 279D, 42,0002018
Cookeville Rental, MS
1,540 h

See Details
CAT 259D3, 53,0002021
Cedar Rapids, IA
1,832 h2 speed travelair conditionerbucketcoupler type - hydraulicrops - enclosed

See Details
CAT 299D2 OK, 66,0002019
Fenton, MO
1,159 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 299D3 XE, 120,0002023
Salem, IL
113 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 980C, 50,0001984
Georgetown, TX
9,749 h Conditionsengine enclosureslightingrops - enclosedultra low sulfur diesel fueldifferential lock

See Details
Show more results

Loaders