Quick Search

CAT 980M

CAT 980M

Year
2019
Working hours
7,358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
525 County Road 640 East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT 980M
RING POWER SYSTEMS
CategoryWheel Loaders
Serial NumberXDJ00964
Unit NumberXDJ00964
Catalog Number10109304
Year2019
Hours7,358 h
CountryUnited States
Location525 County Road 640 East, United States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN, ED, AOC RDY
BKTA GP ST 137" 7.75YD3 PO
CAB, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, BASIC +
FUEL TANK, FAST FILL READY
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LANE 2 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
NO QUICK COUPLER READY
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, AM-N
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYST, STANDARD
TIRES,29.5R25 MX XHA2 **L3 5PC
TRANSMISSION, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering