Quick Search

CAT 930M QC

CAT 930M QC

Year
2022
Working hours
2,068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 930M QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberF5K02493
Unit NumberBCP01314U
Catalog Number10110651
Year2022
Hours2,068 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax234,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional informationCAB, DELUXE
CTWT, HEAVY, 2668LBS, 5PCS
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN, LOWER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, NONE
LANE 3 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, NONE
Online Owner's Manual
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRICED 02/29/24 DA
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
SERIALIZED TECHNICAL MEDIA KIT
SIDE MIRROR, RH
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX AUX, NONE
WEATHER, COLD START 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering