Quick Search

CAT 289D

CAT 289D

Year
2017
Working hours
3,734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 715 8850
Show phone number
Basic information
BrandCAT 289D
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberTAW07027
Unit Number513180
Catalog Number10084679
Year2017
Hours3,734 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax51,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information(6) TIE DOWN POINTS, HEADLINER
*(RH)LOADER PIN MISSING
2017 CATERPILLAR 289D CT LOADER
289D CTL TIER4 HRC
3734 BW 12/12/23
5" DISPLAY, BASIC, LCD,
ADJUSTABLE JOYSTICK CONTROLS
ANTI-THEFT SYSTEM, PARKING BRAKE
AS IS / AS RECEIVED
AUXILIARY CONT,FLOW ... GPM/44HP
BATTERY,HVY,850CCA
BEACON, 2 SPD TRAVEL, EPA LABEL
BELT, SEAT, 2"
BUCKET-GP, 80" BOT (FAIR COND)
CAB,A/C,HEAT,DEF,ROPS-FOPS,(C3)
CERT ARR, US/CNDA
CONTROL,ISO,PROP,WT JSTK
COUNTERWEIGHT,TOP & REAR WINDOW
DOOR,CAB,GLASS,WIPER,DOME LIGHT
ENGINE,C3.3B DIT, 74 HP, TIER 4F
FAN,COOLING DEMAND VAR SP
FLOOR MAT,TRAVEL ALARM, MIRROR,
LIGHTS, HALOGEN CAB & WORK (4)
Online Owner's Manual
PKG, PERFORMANCE H2
PROD LINK CELL PL240
QUICK COUPLER, HYD
RADIO, AM/FM,CD,BLUETOOTH
RUBR BLT, 2S, TF
SEAT,AIR SUSP,CLOTH,HEAT
SELF LVL ANS ,DUAL ILEV
TRACK, RUBBER,17.7 @25%
TRANSMISSION,HYDROSTATIC 2 SPD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
850
  • Yes
  • No
  • Good
  • Fair
  • Good
  • FairLock missing
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairSmall dent in engine door
  • FairStep on coupler bent
safety items
200
  • YesLarge gash in ROPS on right hand side behind loader arms
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1311
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 30%
  • Good
  • Good
  • PoorTop emergency latch fell off upon opening the door.
  • Good
  • Good
  • Good
  • FairDoor cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • NoCoolant reservoir empty
  • No
  • No
  • No
  • No
  • Idol is erratic
  • No smoke
  • Good
  • FairCover hardware either missing or loose.
  • Good
  • FairSlight dent in stack
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • No
  • FairAC condenser pretty mashed up
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairFront floods not illuminating
  • Good
  • Good
hydraulics
610
  • Yes
  • Good
  • Good
  • FairRight lift cylinder leaking out of wiper seal
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Price with bucket only. No other attachments
bucket
113
  • 74"
  • Good
  • PoorArms most likely bent due to missing loader arm pin. Not sure how long customer has been using machine in this condition.
  • PoorRight loader pin missing.
  • PoorCould not test because of the missing pin
  • FairOne of the teeth has broken at the hardware
undercarriage
301
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn75
Track / Belt Width17.5"
IdlersGood
RollerGood
Roller FrameGood
SprocketFairSprocket is starting to round
Track / Belt ConditionPoor
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering