Quick Search

CAT 249D C3H2

CAT 249D C3H2

Year
2018
Working hours
2,044 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Green Bay, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 249D C3H2
Fabick CAT
CategorySkid Steer Loaders
Serial NumberGWR02828
Unit NumberGWR02828
Catalog Number10074740
Year2018
Hours2,044 h
CountryUnited States
LocationGreen Bay, United States
Pricing
Price Excluding Tax44,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationBATTERY,HD,DISCONNECT, 850 CCA
BELT, SEAT, 2"
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLY
FAN, COOLING, DEMAND
INSTRUCT,ANSI,NACD
LIGHTS, HALOGEN
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYD
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT,AIR SUSP,CLOTH,HEAT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • Yes
  • Overall fair appearance
  • Fair
  • Good
  • Good
  • FairBack door has some scratches & rust
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1320
  • NoDoes not work
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall fair-good condition
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
520
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Overall fair condition
  • Normal
  • None
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
620
  • FairParts missing on right side
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
430
  • 68”
  • Overall fair-good condition Slight play in p&b and coupler to bucket
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
undercarriage
320
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall fair-good condition
Percentage Worn15-20%
Track / Belt Thickness2 1/8” at outside edge
Track / Belt Width12.5”
IdlersFair
RollerGood
Roller FrameGood
SprocketFair
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Overall fair-good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering