Quick Search

CAT 950 GC QC

CAT 950 GC QC

Year
2019
Working hours
631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 950 GC QC
Wheeler Machinery Co.
CategoryWheel Loaders
Serial NumberM5T01043
Unit NumberAA007086
Catalog Number10110660
Year2019
Hours631 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax264,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*950GC WHEEL LOADER HRC
*AIR CONDITIONING, MANUAL C
*AIR INLET STANDARD, RAIN CAP
*AXLES, OPEN/OPEN
*BATTERIES, STANDARD HRC
*CONVERTER (24V TO 12V/15A)
*COUNTERWEIGHT, 3016LBS
*FAN, STANDARD
*HYDRAULICS,2V,W/RIDE CTRL ANSI
*LINKAGE, STANDARD, 3V/QC
*LUBRICATION MANUAL
*OMISSION, WORKTOOL
*PKG, COLD WEATHER (AM-N)
*PRODUCT LINK, CELLULAR PL641
*QUICK COUPLER CONTROL
*RADIO, AM/FM
*REGIONAL PKG, USA
*ROADING LIGHTS STANDARD
*SEAT BELT, 3", AUTO-ANTI-CINCH
*SINGLE AXIS LEVERS W/FNR, 2V C
*STEERING SYSTEM, STANDARD
*SUSPENSION SEAT, AIR
*TIRES, 23.5R25 MAX MS302 ** L3
*TOOL BOX
*WARNING BEACON, LED
*WORKING LIGHTS, HALOGEN, AUX
LANE 1 ORDER
Online Owner's Manual
ORDERED BY T.SHUAMN FOR SL COUNTY 01/03/19 PA (PDC)
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering