Currently 18030 machines for sale
Quick Search

Used Excavators for Sale

Buying a used excavator can be the best way to expand your options without expanding your budget. Find what you're looking for with Cat Used excavators: low hours, great condition, the right configuration and multiple price points to fit your budget, plus reliable support from your local dealer.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Excavators
x
4,915 Search results for "Current filter"
Displaying: 4273 - 4296 Sort by: 
CAT 308E2, 55,1602019
Cannock
2,566 h

See Details
CAT 320-07GC, 100,0002019
Coquimbo
4,050 h

See Details
CAT 305E2 CR, 40,1172019
Winsford
2,159 h

See Details
CAT 329EL, 80,5612015
Auckland
11,221 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicscarbody, standard

See Details
CAT 336D2L, 117,0002016
Abovyan
9,250 h

See Details
CAT 324E, 56,22020147,349 h Special Offers

See Details
CAT 320D2GC, 67,71920171,591 h Special Offers

See Details
CAT 320D2, 45,99820148,271 h Special Offers

See Details
CAT 330FL, 86,1952016
Bruguières, 31
8,707 h Conditionsauxiliary hydraulicsultra low sulfur diesel fuelair conditionerepa labelboom, 1 piece

See Details
CAT M317D2, 65,0002017
Concepción, Concepción
9,200 h

See Details
CAT 336-07C, 266,6172021
Lohfelden
3,472 h

See Details
John Deere & CO. 180G, 164,1612020
Point-claire, QC
2,045 hair conditionerengine enclosureslightingmirrorsstraight travel pedal

See Details
CAT 336EL, 110,8312012
Point-claire, QC
7,799 h Conditionsair conditionercoupler - quickepa labelundercarriage, longengine enclosures

See Details
CAT 374DL, 240,0002012
Verrebroek
5,215 h

See Details
CAT 301.6-05A, 28,3752021
Glinde
726 h

See Details
CAT 336-07A, 240,9192019
Kolkwitz-krieschow
5,210 h

See Details
Schaeff TC22-2, 22,2722017
Hamm-rhynern
1,125 h

See Details
CAT 323-07A2018
Laatzen
6,474 h

See Details
CAT 320-07A2018
Mittenwalde/ot Schenkendorf
5,201 h

See Details
CAT 320D2GC, 48,55420177,963 h Special Offers

See Details
CAT 303ECR, 11,50020163,540 h Special Offers

See Details
CAT 303ECR, 11,500201599,999 h Special Offers

See Details
CAT 310, 93,6912019
Alsfeld
1,353 h

See Details
CAT 320D2GC, 120,0002017
Alajuela, Coyol
5,431 h Specifications

See Details
Show more results

Excavators