Quick Search

CAT 330FL

CAT 330FL

Year
2016
Working hours
8,707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Bruguières, 31
+1 877 228 3519
Show phone number
Basic information
BrandCAT 330FL
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberHBT00142
Catalog Number10078663
Year2016
Hours8,707 h
CountryFrance
LocationBruguières, France
Pricing
Price Excluding Tax86,783 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • No
  • Good
  • Good
  • FairThe counterweight has dents and deep scratches.
  • Good
  • Good
  • Good
  • Good
  • FairOne of the engine hood locks is missing.
  • GoodThe machine has some scratches and a bit rust at the rear.
  • Good
  • FairSome dents and bent sheet metal under the front of the cab. RHS rear side door deformed.
  • FairSome steps are dent. LHS step missing + weld repaired.
gauges, operator station, console
1020
  • Good
  • GoodSlight scratch on the display of the temperature indicator of the cabin.
  • Good
  • Good
  • Good
  • FairLock not working. LHS mirror cracked and RHS mirror missing.
  • Good
  • Good
  • Good
  • FairThe cushion is dirty and has some small holes.
  • Good
  • GoodThe front washer is not working.
engine
300
  • No
  • No
  • NoThe level is a bit high.
  • No
  • YesOil residues on top of engine.
  • No
  • Good
  • Good
  • Good
cooling system
410
  • No
  • Good
  • Good
  • FairSome hoses are cracked.
  • GoodSome fins are bent.
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairLHS boom light missing.
  • Good
  • Good
hydraulics
620
  • Good
  • Good
  • FairThe boom cylinder check valves hoses are cracked.
  • Good
  • FairResidues on pump and valve bloc.
  • Good
  • Good
  • Good
boom
110
  • Good
  • Fairsome play noted
stick
110
  • 3,20m
  • FairThe stick is plated.
  • GoodModerate play
bucket
500
  • No
  • 1,50m , HD bucket with teeth.
  • Good
  • GoodModerate play in pins of the bucket.
  • Good
  • Good
  • GoodDifferent types of teeth installed.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Machine equipped with Berco tracks CR5491 & 5490.
Track Frame - LeftPoorCracked at tensioner area.
Track Frame - RightPoorCracked at tensioner area.
Carrier Rollers Front55
Idlers Front2020
Links100100
Pins & Bushings (External)100100
Segments55
Track Roller 5100100
Track Shoes (Width)600mm600mm6565
comments, misc. repairs, general remarks
  • The machine is in fair condition. Several components on the undercarriage need to be replaced and the track frame is cracked.
  • THE CRACK HAS BEEN REPAIRED AFTER THE INSPECTION. Pictures added.
  • Transport dimensions: L 10,45m x W 3,2m x H 3,1m
  • Inspected by Mevas - The heavy Equipment Inspectors (Insp. 15)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering