Quick Search

CAT 336-07A

CAT 336-07A

Year
2019
Working hours
5,210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Kolkwitz-krieschow
+49 3375903412
Show phone number
Basic information
BrandCAT 336-07A
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberJHD00346
Unit NumberJHD00346
Catalog Number10059575
Year2019
Hours5,210 h
CountryGermany
LocationKolkwitz-Krieschow, Germany
Pricing
Price Excluding Tax242,179 USD
Tax (19%)46,014 USD
Price Including Tax288,193 USD
Details
Additional informationBUCKET CONDITION: 60 %
CUTTING WIDTH: 1650 MM
ENGINEPOWER: 315 HP
LENGTH OF STICK: 3200 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 80 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering