Quick Search

Schaeff TC22-2

Schaeff TC22-2

Year
2017
Working hours
1,125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
BrandSchaeff TC22-2
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberTC02220332
Unit NumberTC02220332
Catalog Number10068933
Year2017
Hours1,125 h
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding Tax22,388 USD
Tax (19%)4,254 USD
Price Including Tax26,642 USD
Details
Additional informationBUCKET 2 CONDITION: 50 %
BUCKET CONDITION: 30 %
CUTTING WIDTH: 300 MM
CUTTING WIDTH: 600 MM
TRACK SHOES (PADS) CONDITION: 40 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering