Quick Search

CAT 336-07C

CAT 336-07C

Year
2021
Working hours
3,505 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Lohfelden
Basic information
BrandCAT 336-07C
Zeppelin Baumaschinen GmbH
CategoryCrawler Excavators
Serial NumberWFF10241
Unit NumberWFF10241
Catalog Number10046780
Year2021
Hours3,505 h
CountryGermany
LocationLohfelden, Germany
Pricing
Price Excluding Tax268,011 USD
Tax (19%)50,922 USD
Price Including Tax318,933 USD
Details
Additional informationLENGTH OF STICK: 3200 MM
Online Owner's Manual
TRACK SHOES (PADS) CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering