Quick Search

John Deere & CO. 180G

John Deere & CO. 180G

Year
2020
Working hours
2,045 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Point-claire, QC
+1 800 268 1965
Show phone number
Basic information
BrandJohn Deere & CO. 180G
Toromont Cat – Concord
CategoryCrawler Excavators
Serial Number1FF180GXPLF021198
Unit NumberMT33713A
Catalog Number10082851
Year2020
Hours2,045 h
CountryCanada
LocationPOINT-CLAIRE, Canada
Pricing
Price Excluding Tax164,077 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
CouplerCoupler
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationBucket 42".*
Bucket 72".*
Godet72"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering