Weiler W330A

Weiler W330A

Price
124,720 USD
Year
2019
Working hours
137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWeiler W330A
CategoryAsphalt pavers
Serial NumberW330A-1305
Unit NumberS18-1501M
Catalog NumberCU4476887
Manufacturing Year2019
Hours137 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$ 124,720
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
Additional Information1100 LB FRONT WEIGHT • 2'TO 3' TELESCOPING STRIKE OFF G • 60HP CAT 2.2T ENGINE • BEACON • ENGINE SERIAL# G7L19835 • EXTENDING END GATE W/CHAINS GROUP • HYDRAULIC PUSH ROLLER GROUP • LED STROBE GROUP • PREMIUM LED WORK LIGHTS GROUP • SPRAY DOWN GROUP • ULTRA LOW SULFUR DIESEL FUEL • US, CANADA ENGLISH LANG & DECAL • VANDAL COVER AND LOCK GROUP • WEILER W330A ROAD WIDENER

1100 LB FRONT WEIGHT
2'TO 3' TELESCOPING STRIKE OFF G
60HP CAT 2.2T ENGINE
ENGINE SERIAL# G7L19835
EXTENDING END GATE W/CHAINS GROU
HYDRAULIC PUSH ROLLER GROUP
LED STROBE GROUP
PREMIUM LED WORK LIGHTS GROUP
SPRAY DOWN GROUP
US, CANADA ENGLISH LANG & DECAL
VANDAL COVER AND LOCK GROUP
WEILER W330A ROAD WIDENER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
engine
  • Could not read the hour meter _ Not sure if machine is due for service
  • Fair
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • Good
truck body & cylinders
  • Good
tires
  • 95%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone