Quick Search

CAT CS563C

CAT CS563C

Year
1995
Working hours
10,650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Yakima, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT CS563C
N C Machinery Co.
CategoryAsphalt pavers
Serial Number4KN00085
Unit NumberX24W0440
Catalog Number10121001
Year1995
Hours10,650 h
CountryUnited States
LocationYAKIMA, United States
Pricing
Price Excluding Tax37,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
ROPS - OpenROPS - Open
Additional information1995 CS563V VIBRATORY COMPACTOR
AS IS, AS EQUIPPED
NEW TIRES INSTALLED 4/10/24
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
201
  • Good
  • Good
  • Poor
gauges, operator station, console
300
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 25%
  • N
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
610
  • FairSteer cylinder leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Heavy sidewall cracking
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearAlliance60%NoYesYes
Right RearGoodyear20%NoYesYes
comments, misc. repairs, general remarks
  • Machine started well cold, and appeared to operate well during warm up. Steer cylinder has moderate leak. Vibratory function appeared inoperable. Tires heavily weather checked.
  • Overall condition appears consistent with age/hours. Tires approx. 40% remaining overall.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering