2019 CAT AP655F For Sale - 409,900 USD | Cat Used
Quick Search

CAT AP655F

CAT AP655F

CAT Certified
Year
2019
Working hours
3,380 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT AP655F
Carter Machinery Company
CategoryAsphalt pavers
Serial NumberMH600413
Unit Number22121750
Catalog Number10068704
Year2019
Hours3,380 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax409,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional informationADAPTER, VIBE SCREED
AP655F MTS ASPHALT PAVER, HRC
APRON, STR HYD FOLD, MTS
AUGER 18" EXTENSION PER SIDE
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
COVER GP (NO POWER TUNNELS)
COVER, NO DECEL PEDAL
CYLINDER KIT, STANDARD
ENDGATE, ADJUSTABLE CRANK
ENGINE, CAT C4.4
EXT, POWER FOR MANUAL ENDGATE
FILMS, ANSI
FLASHING, STR HYD FOLD, MTS
GUIDE, STEERING
HEATER, ENDGATE
HEATER, ENGINE COOLANT, 120V
HITCH, HYD PREP, TRACTOR
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, NORTH AMERICAN
KIT, ANGLED DEFLECTOR
KIT, UPTIME
LIGHT, HAZARD
LIGHTS, WORKING
MOUNT, SWIVEL CONTROLS
Online Owner's Manual
PAINT, STANDARD, ANSI/ISO
PRODUCT LINK, CELLULAR PL641
Protection 12 mo. / 1000 hr. PT + Hyd
PUSH ROLLER, OSCILLATING
SEAT, VINYL SUSPENSION
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING, SPRING RETURN
TANK, WASHDOWN
TRACK, MTS, SMOOTH
VENTILATION SYSTEM, NO CANOPY
VISORS, DISPLAY
VISORS, DISPLAY, TRACTOR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Good
  • Good
  • Good
  • Good
  • Goodinstalled 07/22
gauges, operator station, console
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • Yes
  • Nounknown
  • No
  • No
  • No
  • orange
  • full
  • 90%
  • n
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
2400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
330
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersFair
Drive TiresPoorcuts in drive tires some parts have gashes as well.
Front BogiesFair
IdlersFair
RollersFairshould replace. rubber thinned. didnt add parts quote, track belt may be priority
Rubber Track / Belt - LeftPoorhas cuts and gashes. visibly over worn. can see belt about to come apart from outer belt
Rubber Track / Belt - RightPoorhas cuts and gashes. and a chunk of the outer belt missing
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
WheelsPoorcuts and gashes. parts quote for left and right side. inner 354-8335, outer 354-8336.
final drives
100
  • Good
comments, misc. repairs, general remarks
  • in good condition other than the rubber undercarriage parts need replacement. 2000 hour lifespan, machine has 2500 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering