Quick Search

CAT AP1055F

CAT AP1055F

Year
2021
Working hours
2,763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT AP1055F
Foley Equipment Company
CategoryAsphalt pavers
Serial NumberTJ501316
Unit Number24B155
Catalog Number10121111
Year2021
Hours2,763 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax395,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Washdown TankWashdown Tank
Augers, Vertically AdjustableAugers, Vertically Adjustable
Ventilation SystemVentilation System
Screed Type, Hydraulic - Rear ExtensionsScreed Type, Hydraulic - Rear Extensions
Sonic Grade SensorsSonic Grade Sensors
Screed, End GateScreed, End Gate
Slope SensorsSlope Sensors
GeneratorGenerator
Push Roller - OscillatingPush Roller - Oscillating
Screed Heating System - ElectricalScreed Heating System - Electrical
Screed, Extensions - HydraulicScreed, Extensions - Hydraulic
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*ADJUSTER GP-HGT
*ARM GP-DROP
*BAR GP-WEAR
*BEAM GP-TRANSV
*BOX GP-ELEK
*CONT GP-THKNS
*CONTROL GP-MTG&
*COVER GP-SCREED
*CROWN GP-BASIC
*DEFLECTOR GP
*FRAME GP-SCREED
*GATE GP-END
*LINES GP-AUX
*LINES GP-GREASE
*LINES GP-HYD 2
*LINES GP-VIB
*LUBRICANT GP
*MOTOR GP-MTG&
*PLATE GP-SCREED
*PLATFORM GP-OPR
*SLOPER GP-BASIC
*VALVE GP-MTG&
*VIBRATOR GP
*WALKWAY GP
*WIRING GP-HEAT &
*WIRING GP-SCREED
2021 MODEL
ADAPTER, VIBE SCREED
APRON, STR HYD FOLD, STD ENTRY
AUGER 18" EXTENSION PER SIDE
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
CYLINDER KIT, STANDARD
ENDGATE, ADJUSTABLE CRANK
ENGINE, CAT C7.1
EXT, POWER FOR MANUAL ENDGATE
EXTENSION, MAINFRAME, POWER
FAULTS INCLUDING SAFETY ITEMS
FILMS, ANSI
FLASHING, STR HYD FOLD SE
GUIDE, STEERING
HEATER, ENDGATE
HOPPER, STD ENTRY, LOW SIDE
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, NORTH AMERICAN
KIT, ANGLED DEFLECTOR
LANE 3 ORDER
LIGHT, HAZARD
LIGHTS, WORKING
MACHINE IS SOLD AS IS, WHERE IS,
MOUNT, SWIVEL CONTROLS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PEDALS, DECELERATOR
PLOW, TRACK
PRODUCT LINK, CELLULAR PL641
PUSH ROLLER, OSCILLATING
SCREED, SE60 V
SEAT, VINYL SUSPENSION
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING, SPRING RETURN
TANK, WASHDOWN
TRACK, MTS, TREADBAR
UMBRELLA, CAT
UMBRELLA, SCREED OPERATOR
VENTILATION SYSTEM, NO CANOPY
VISORS, DISPLAY
VISORS, DISPLAY, TRACTOR
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
810
  • Good
  • Good
  • GoodLeft side rear grab iron welded on usable
  • Good
  • Good
  • FairAsphalt throughout, Usable as is.
  • Good
  • Good
  • Good
safety items
210
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairSeatbelt is present and usable but is Outdated.
gauges, operator station, console
710
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight seat has light damage usable
  • FairRIGHT SIDE CONTROL IS DAMAGED SOME
engine
600
  • No
  • No
  • Oil little overfull. Seemed to run ok. Normal buildup of debris on engine.
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • DEF TANK BRACKET IS HELD UP WITH RATCHET STRAP
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • Fair2 rear work lights on screed are not working
  • Good
  • Good
paver / screed / conveyor
1320
  • 10’ main screed with 5’ extension on each side. Knock down edge is damaged on both sides main screed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSiezed
  • Good
  • Good
  • FairSome wear present but does have life left
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEUsable undercarriage
IdlersGood
RollersGood
Rubber Track / Belt - LeftFairSome wear present but usable.
Rubber Track / Belt - RightFairSome wear present but usable.
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering