Quick Search

CAT AP655F

CAT AP655F

Year
2019
Working hours
3,175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT AP655F
Foley Equipment Company
CategoryAsphalt pavers
Serial NumberMH600500
Unit Number24B156
Catalog Number10121109
Year2019
Hours3,175 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax299,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Washdown TankWashdown Tank
Augers, Vertically AdjustableAugers, Vertically Adjustable
Ventilation SystemVentilation System
Screed Type, Hydraulic - Rear ExtensionsScreed Type, Hydraulic - Rear Extensions
Screed Heating System - ElectricalScreed Heating System - Electrical
Feeder Sensors - SonicFeeder Sensors - Sonic
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
ADAPTER, VIBE SCREED
APRON, STR HYD FOLD, MTS
AUGER 18" EXTENSION PER SIDE
COMMISSIONING, NOT NEEDED
CONTROL, BASE CAT G&S SYSTEM
CONTROL, PENDANT
COVER, NO DECEL PEDAL
CYLINDER KIT, STANDARD
ENDGATE, ADJUSTABLE CRANK
ENGINE, CAT C4.4
EXT, POWER FOR MANUAL ENDGATE
EXTENSION, MAINFRAME, POWER
FAULTS INCLUDING SAFETY ITEMS
FILMS, ANSI
FLASHING, STR HYD FOLD, MTS
GUIDE, STEERING
HEATER, ENDGATE
HEATER, ENGINE COOLANT, 120V
HITCH, HYD PREP, TRACTOR
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, NORTH AMERICAN
KIT, UPTIME
LANE 3 ORDER
LIGHT, HAZARD
LIGHTS, WORKING
MACHINE IS SOLD AS IS, WHERE IS,
MOUNT, SWIVEL CONTROLS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PLOW, TRACK
PRODUCT LINK, CELLULAR PL641
PUSH ROLLER, OSCILLATING
SCREED, SE50 V
SEAT, VINYL, DELUXE
SENSOR, FEEDER, SONIC
SENSOR, GRADE, SONIC
SENSOR, SLOPE
STEERING, FRICTION
TANK, WASHDOWN
TRACK, MTS, SMOOTH
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
VISORS, DISPLAY
VISORS, DISPLAY, TRACTOR
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAsphalt throughout/ worn decals coming off
  • Good
  • Good
  • Good
safety items
210
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairOutdated but present and usable
gauges, operator station, console
1010
  • Yes
  • Yes
  • Good
  • Good
  • FairHas active codes for aftertreatment
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
610
  • No
  • No
  • No
  • YesHas oil residue built on front of engine.
  • No
  • Ok
  • Ok
  • Good
  • FairEngine oil is a little low
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Has active codes for aftertreatment
cooling system
410
  • Coolant low
  • FairLow coolant level
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
1320
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair1 siezed
  • Good
  • Good
  • FairPlates have wear but usable
  • Good
  • Good
undercarriage
700
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering