Caterpillar CP54

Caterpillar CP54

Price
135,000 USD
Year
2017
Working hours
1177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP54
CategoryAsphalt pavers
Serial NumberP5400173
Unit Number011011356
Catalog NumberCU4326962
Manufacturing Year2017
Hours1177 h
CountryUnited States
LocationLufkin, TX
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
CONTROL, VARIABLE AMPLITUDECONTROL, VARIABLE AMPLITUDE
DRUMS, COMPACTDRUMS, COMPACT
DRUM, PADDEDDRUM, PADDED
Additional InformationCERTIFICATE OF ORIGIN
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, NA PLATFORM
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
MIRRORS, REARVIEW, EXTERNAL
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, VINYL
TIRE, TRACTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 2000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone