Caterpillar AP255E

Caterpillar AP255E

Price
118,000 USD
Year
2019
Working hours
329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP255E
CategoryAsphalt pavers
Serial NumberD8A00480
Unit NumberEQ0079604
Catalog NumberCU4615968
Manufacturing Year2019
Hours329 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax118,000 USD
Tax USD
Price Including Tax USD
Details
Additional information4' 7" TO 8' 6" PAVING WIDTH, LIGHT SYSTEM, 110V POWER SUPPLY, SONIC AUGER & CONVEYOR SENSOR CONTROL, PRODUCT LINK, T4F
Features
Additional information4' 7" TO 8' 6" PAVING WIDTH, LIGHT SYSTEM, 110V POWER SUPPLY, SONIC AUGER & CONVEYOR SENSOR CONTROL, PRODUCT LINK, T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone