Caterpillar AP 1055 F

Caterpillar AP 1055 F

Price
245,000 USD
Year
2015
Working hours
3820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar AP 1055 F
CategoryAsphalt pavers
Serial NumberTJ500266
Unit Number1116610
Catalog NumberCU4470156
Manufacturing Year2015
Hours3820 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 245,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUGERS, VERTICALLY ADJUSTABLEAUGERS, VERTICALLY ADJUSTABLE
AUTO BURNERSAUTO BURNERS
CONTROLS, CONTACTING GRADECONTROLS, CONTACTING GRADE
CONTROLS, ELECTRIC FEEDCONTROLS, ELECTRIC FEED
CONTROLS, NON CONTACTING GRADE (SONIC)CONTROLS, NON CONTACTING GRADE (SONIC)
CONTROLS, POWER ASSISTEDCONTROLS, POWER ASSISTED
CONTROLS, SLOPECONTROLS, SLOPE
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
GENERATOR SYSTEMGENERATOR SYSTEM
POWER HEIGHT CONTROLPOWER HEIGHT CONTROL
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
POWER CROWN CONTROLPOWER CROWN CONTROL
AUTO GRADE CONTROLAUTO GRADE CONTROL
WANDWAND
POWER SLOPE CONTROLPOWER SLOPE CONTROL
AUTO SLOPE CONTROLAUTO SLOPE CONTROL
Additional InformationEXTENSIONS
LEVELER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Yes
  • FairBuild up of asphalt on steps.
  • Good
  • Good
  • FairNormal wear and scratches some paint fade, asphalt staining
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear but in good working condition.
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • FairNormal wear with two small rips in seat back left side
  • FairSome build up on platform and grates
  • Good
  • Good
  • FairSome build up of asphalt on pedestal
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 50%
  • 40%
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHydraulic driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGood
Front BogiesGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftFairNormal wear
Rubber Track / Belt - RightFairNormal wear
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
comments, misc. repairs, general remarks
  • Fair Retail machine.
  • This machine has not been tested under paving conditions.
paver / screed / conveyor
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll zones are working in spec
  • Good
  • GoodAugers look to be recently replaced
  • Good
  • Good
  • FairShowing some wear
  • FairNormal wear on chains and flats
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • CARLSON SCREED MODEL EZIV10, sn 2285FB5T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone